Features
It's small in size but big on integral features
HiPath OpenOffice has been specifically designed to meet the needs of small businesses with features that make every day communications less of a chore.
myPortal Entry
New with HiPath OpenOffice Entry Edition is the desktop application based upon internet widget technology. It allows you to control your phone from your PC desktop and integrates directories and call journals to make life easier. Now you can quickly see who has called you and return their calls at the click of a mouse –without having to have a fancy phone.
Dual-mode (Cellular/WiFi) operation
A first in the small business arena, Siemens brings its experience gained in the largest corporations to offer a single device solution for highly mobile workers. Now it’s possible to use selected dual-mode mobile phones on the cellular network in the morning and on the in-house WiFi network when working from the office in the afternoon. HiPath OpenOffice Entry Edition intelligently switches incoming calls to the most appropriate network. Outgoing calls are sent over the WiFi network to HiPath OpenOffice EE where they are routed out over cheaper land-lines. It’s a neat way of mating the convenience of your cell phone with the cost benefit of a desk phone.
Best in Class Networking
Reknown for its inter-site networking, Siemens has built HiPath OpenOffice Entry Edition as both a standalone system, and one that can support multiple sites. Small Offices and Home Offices can be supported securely over the internet with deskphones or PC-phones. For larger offices, HiPath OpenOffice EE will network with other HiPath OpenOffice EE and HiPath 3000 systems, providing many time and resource saving features across the sites.
A feature rich system designed to help you out
HiPath OpenOffice EE is a complete solution package that comes with bundle of integral features, live and ready to help you out:
• A One Number service with intelligent call management
• Wireless solution designed especially for Voice with optiPoint WL2 wireless feature phones
• Integral Voicemail and Auto-Attendant
• Tested with a number of Internet Telephony Service Providers to consolidate your network services
• Integral Universal Call Distribution to handle large numbers of incoming calls
• Wide range of phones to suit all requirements and budgets
• Web Based Management to make it easy to set up new starters
• Branch office networking for when you outgrow your current premises
• Support for Homeworkers
• Attendant Console or OptiPoint key-modules to present a professional image to customers
• VPN and Encryption for safe and secure access to your office network over the internet
• Integrated router, gateway, switch and firewall – all set up from one Web-based manager.
Download the HiPath OpenOffice EE Brochure (3 Mb)
Download a PDF of the HiPath OpenOffice ME brochure.
Contact Us
To find out more about how Siemens and HiPath OpenOffice EE can benefit your business click here