Ta-dah!
Our range of integrated unified communications solutions available right now.
Open Minds
Registe-se para receber informações mais antigas.
Register for Open Minds
+351 214 178 549

Open up your options

802.11n is the new industry standard for wireless technologies. It moves on from 802.11g with many new features including greater reliability and speeds of between 100 and 140 Mbps. But more importantly it'll make a serious difference to your network capabilities and give more scope and flexibility to your organisation. For instance, at these speeds, your employees will be able to use video and voice over IP wherever they are. Now with n, there's no need to compromise.

802.11n isn't the same for everyone

Our competitors' offerings may give you the speed and bandwidth of 802.11n, but the HiPath Wireless 802.11n portfolio does this and more.

HiPath Wireless 802.11n brings unique capabilities to the market:

  • Standards based Power over Ethernet that integrates with existing infrastructure.
  • Virtual Network Services (VNS) architecture optimises 802.11n traffic flow.

In addition to the PoE advantages, HiPath Wireless' innovative VNS architecture and intelligent traffic forwarding is ideally suited for 802.11n in either Greenfield or backward-compatibility deployments.

Cost is cut

Siemens is the only manufacturer to offer this reassurance. The innovations in power consumption and the unique packet routing technology from Siemens enable more cost effective 802.11n deployment. With Siemens, you only upgrade your APs, and that's it. No new switches, PoE injectors, or WLAN controllers like you'll need with the other guys.

There is no need to wait to make the move to 802.11n with HiPath Wireless you can start right now.

Download the Hipath Wireless 802.11n Report
Download the 802.11n Access Points and Power over Ethernet: Key Considerations - Farpoint Group Report
Download the Hipath Wireless 802.11n whitepaper
Download the Practical Considerations for Deploying 802.11n whitepaper
Contact Us
Find out more about HiPath Wireless 802.11n and how it could benefit your business