Ta-dah!
Our range of integrated unified communications solutions available right now.
Open Minds
Registe-se para receber informações mais antigas.
Register for Open Minds
+351 214 178 549

Platforms and devices

Platforms of opportunity

Siemens have a range of communication platforms and devices, which can help businesses of all sizes meet the challenges facing them today. Issues like globalization, cost pressures and the need to foster collaboration and innovation can all be addressed with the right technology. Whether you require platforms that provide mobility or leverage unified communications, Siemens can provide you with the solution.  

Find the right one for your business

OpenStage represents an excellent investment for businesses of all sizes. It’s the World’s first Open Communications device, working from the desktop to revolutionise the way your teams collaborate and communicate.

HiPath OpenExchange is a highly cost effective and intelligent voice routing and backhaul solution designed for the larger, distributed enterprise. It helps align business and IT priorities in communication and collaboration, reducing communication costs and building a foundation to transform enterprise communications in the future.

If you're a big organisation, then take a look at HiPath 8000 too. It's our flagship platform, offering very large companies the reliability of a carrier-class solution, with all the features and functionality of an enterprise communications system. It's scaleable up to 100,000 users and has a failure security of 99.999%.

For medium to large organisations, HiPath 4000 is one to look at. It's a cutting-edge solution that offers everyone fast, easy access to real-time voice and data communications via IP.

HiPath 3000 is our converged platform for medium-sized enterprise communications. It gives your employees the ability to stay connected, regardless of whether they are in the office, on the move or home working, via integration of SIP. It dramatically lowers your communications costs in the process.

Our innovative HiPath OpenOffice application is designed specifically for SMEs. It lets you combine your phone calls, voicemail, conferencing, fax, and messaging into a single, unified communications solution that works harder for you. With new ways of staying in touch, you can make decisions and deal with situations even when you’re away from the office. This helps every person count more, reducing your need to staff up and keeping your overheads down.

Smaller enterprises also have HiPath 2000. It's one of our key platforms and it utilises your existing IT infrastructure to allow up to 30 employees fast, easy access to real-time voice and data communications via IP. And of course there's VPN and encryption to make accessing your office network very secure

HiPath BizIP is the telephone system without a telephone system!  It's an innovative open IP telephony solution that enables small businesses to reduce call costs, whilst also benefiting from many enhanced SIP-based features such as caller lists, group calls, call diversion, three-way conferences, and swapping between calls.

Why not take a look around and see what might suit you best?

Contact us
Find out more about our Platforms and Devices and how they could benefit your business.