Set your organisation free with our range of mobility solutions
Open Minds
Register for Open Minds and receive the very latest information on Open Communications direct to
your inbox.
Register for Open Minds
+44 (0)20 7526 4861 (UK)/ +353 (0)1 216 2000  (IRE)

OpenScape Mobility

Unified Communications on the move

In today's global market, organisations need to deliver the highest possible levels of service to remain competitive. And in the current financial climate, it is more important than ever to keep operating costs to a minimum and to maximise resources.

By offering mobility to enterprise UC users, regardless of their location or degree of mobility, Siemens' OpenScape Mobility can increase productivity, speed up business processes, and reduce costs - while freeing your workforce from the confines of the office.

With OpenScape Mobility you'll benefit from:

  • Faster response times between collaborating users
  • Productive use of time when mobile
  • Better information access
  • Single number reachability
  • True cost savings through reduced mobile phone bills
  • Reduced costs of devices, networks, IT management and wiring
  • Reduced carbon footprint, with fewer redundant devices and less travel through tele-working

A winning combination

OpenScape Mobility is Siemens end-to-end solution for delivering Mobile UC to the enterprise. It brings the industry's best UC and the industry's broadest mobility into a single end-to-end solution that includes enterprise telephony, video, wireless/ FMC, and presence.

The All Wireless Enterprise with HiPath Wireless

HiPath Wireless enables the All Wireless Enterprise providing pervasive, highly available, secure, and scalable wireless connectivity with the lowest Total Cost of Deployment. Key benefits include:

  • Industry's most cost-effective and easy-to-deploy (PoE compatible) 802.11n solution
  • Pervasive wireless connectivity for the all wireless enterprise via a complete WLAN/FMC portfolio
  • The best VoWLAN call performance and quality
  • The leading enabler of mobile business process solutions

Find out more about Siemens HiPath Wireless

Siemens HiPath MobileConnect

HiPath MobileConnect is the industry's leading enterprise FMC solution that seamlessly unifies fixed enterprise VoIP, VoWLAN and cellular mobility. The solution provides users with:

  • One Number Service and single voicemail
  • Seamless roaming between WiFi networks
  • Reduced cellular usage and least-cost routing

Find out more about Siemens HiPath MobileConnect

The new OpenScape UC application - mobile client

The industry's most innovative unified communications application provides a new mobile client for RIM, Symbian and Windows mobile devices. Working in conjunction with OpenScape UC Application Enterprise Edition, this provides a range of UC features 'on the move', including one number service, presence, IM availability, buddy lists, voice portal access and conferencing.

"Mobile UC recognizes the coming together of three major trends in the marketplace today..." "One, the enterprise is becoming all wireless with 802.11n providing better than wired speed and security. Two, fixed mobile convergence solutions are seamlessly extending that wireless mobility out into the cellular network, and three, unified communications is delivering presence and productivity to the employee regardless of location or network. The sum of these solutions is Mobile UC."
Zeus Kerravala, Vice President of Research at Yankee Group

Download The Evolution of Mobile Unified Communications Whitepaper
Download the pdf of The Evolution of Mobile Unified Communications by Zeus Kerravala of the Yankee Group