Ta-dah!
Our range of integrated unified communications solutions available right now.
Siemens partners with
The Gores Group in a joint venture
Read more
1-800-310-6308

HiPath BizIP

HiPath BizIP is the telephone system without a telephone system! It's an innovative open IP telephony solution that enables small businesses to reduce call costs, while also benefiting from many enhanced SIP-based features such as caller lists, group calls, call diversion, three-way conferences, and swapping between calls.

It uses peer-to-peer technology, which you may have heard of from its use in consumer applications such as Napster™ and Sky Broadband. All of the switching intelligence resides in special software running in the Optipoint 410 SIP handsets. Up to 16 BizIP phones can be taken out of their packaging and connected directly to the LAN—the phones then locate each other, configure themselves, and are instantly ready to use.

HiPath BizIP—it's Open Communication for the small business.

Contact us
Find out more about HiPath BizIP and how it could benefit your business.